Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"839600","name":"S1MO Ex 24VAC/DC 2c/o","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
S1MO Ex 24VAC/DC 2c/o
Product ID: 839600
Thermistor monitoring relay as an overheat protection device for
motors, generators etc. 2 auxiliary contacts (C/O). Width: 22.5 mm; UB
24 V AC/DC. ATEX compliance in accordance with EN 60079-0, EN 60... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Thermistor monitoring relay as an overheat protection device for motors, generators etc. 2 auxiliary contacts (C/O). Width: 22.5 mm; UB 24 V AC/DC. ATEX compliance in accordance with EN 60079-0, EN 60079-11.
General data
Approval |
CE
CCC cULus Listed ATEX |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | AC/DC |
Power consumption AC | 3.5 VA |
Power consumption DC | 2 W |
Max. device circuit breaker | Max. conductor cross section |
Measuring circuit
Response value Ran | 3.6 kOhm, ±10 % |
Release value Rab | 1.8 kOhm, ±10 % |
Max.cold resistance Rc at 20°C | 1.5 kOhm |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Relay contact material | AgCdO |
Addit. contact details relay | + 3.0 µm Au |
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
EN 61000-6-2 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to |
EN 60947-1
EN 60079-11 |
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
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 112.5 mm |
Width dimension | 26 mm |
Depth dimension | 135 mm |
Net weight | 130 g |
Gross weight | 155 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |