Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"837271","name":"S3UM 24VDC UM 400/440VAC H40","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
Actual product may vary
S3UM 24VDC UM 400/440VAC H40
Product ID: 837271
Voltage monitoring relay, to monitor overvoltage and
undervoltage values, and the phase sequence in 3-phase supplies, 40 -400
Hz, measuring voltage 400/440 V AC, width 22.5 mm, UB = 24 V DC,hysteresis... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Voltage monitoring relay, to monitor overvoltage and undervoltage values, and the phase sequence in 3-phase supplies, 40 -400 Hz, measuring voltage 400/440 V AC, width 22.5 mm, UB = 24 V DC,hysteresis 40%.
General data
Approval |
CCC
CE UKCA |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 1.5 W |
Max. device circuit breaker | Max. conductor cross section |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Relay contact material | AgCdO |
Addit. contact details relay | + 3.0 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -15 - 55 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 50081-2
EN 50081-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | VDE 0110-1 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 22.5 mm |
Depth dimension | 122 mm |
Net weight | 175 g |
Gross weight | 185 g |
Environment
RoHS conformity | yes |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548048858 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371801 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001438 |
Volume | 0.294 |