text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

S1UM 24VDC UM 0.1-500VAC/DC UP

Product ID: 827225
Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 24 V DC, measuring inputs are notpolarity-sensi...  More

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 24 V DC, measuring inputs are notpolarity-sensitive.

Approval CE  
CCC  
UKCA  
cULus Listed  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 1  W
Max. device circuit breaker Max. conductor cross section  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Safety contacts: AC at UL 240 VAC Res. NO Side Only  
Safety contacts: pilot duty B300, R300  
Relay contact material AgCdO  
Addit. contact details relay + 3.0 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -15 - 55  °C
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Mounting position any  
Housing material lower section PPO UL 94 V0  
Housing material front plate ABS UL 94 V0  
Housing material upper part PPO UL 94 V0  
Connection terminal Screw terminal  
Terminal style fixed  
Flex. cond. c/s AWG info 24 - 10 AWG  
Height dimension 87  mm
Width dimension 22.5  mm
Depth dimension 121  mm
Net weight 120  g
Gross weight 130  g
 
REACh compliance contains min. 1 SVHC-substance  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85364900  
UNSPSC 25 39122205  
EAN-Code 4046548007688  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371801  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001438  
Volume 0.284