{"id":"8176435","name":"PMCprimo Drive3.01/25/4/0/0/208-480VAC","price":"0.00","currency":"EUR","category":null}
PMCprimo Drive3.01/25/4/0/0/208-480VAC
Product ID: 8176435
Drive-based motion control system Standard bus systems: Modbus and
CANopen Software option: Soft PLC Hardware option: Expansion card with
Ethernet, second CAN CF slot, PROFIBUS-DP/S Small Attached; Ad...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
On request
Available soon
Available ex-stock
On request
Added to Your Shopping Cart
Drive-based motion control system Standard bus systems: Modbus and
CANopen Software option: Soft PLC Hardware option: Expansion card with
Ethernet, second CAN CF slot, PROFIBUS-DP/S Small Attached; Adapter
cable RJ45 <> Sub-D9 an X11/3 for PROFIBUS Technical data at 3 x 400 V
AC: Continuous output current: 1.5 A, Imax (5 s)= 4.5 A Power
consumption in S1 mode: 1.2 kVA Integral brake resistor New type:
PMCprimo Drive3.01/25/4/0/0/208-480 V AC Old type: PMCprimo
Drive3.01/25/4/208-480 V AC.
Technical data
Electrical data
Purpose of phase range |
Mains supply
|
Supply voltage (V) |
208 - 480
V |
Supply voltage with phases |
3 x 208…3 x 480 V
|
Type of supply voltage range |
AC
|
Type of supply voltage U1 |
AC
|
Purpose of U2 |
supply
|
Supply voltage 2 (V) |
24
V |
Type of supply voltage U2 |
DC
|
Tolerance U2 with brake |
+15 %
|
Tolerance U2 without brake |
+15 %
|
Power section
Max. switch-on frequency o/p |
30/h
|
Cont. outp. curr. at 3x208 V |
2
A |
Cont outp. curr. at 3x230 V |
2
A |
Cont. out. current at 3x400 V |
1.5
A |
Cont outp. curr. at 3x480 V |
1.5
A |
Peak current for 5 s |
4.5
A |
Pulse frequ. inverted rectif. |
8
kHz |
V range at intermediate circ. |
900 V DC
|
STO-ENABLE
Absolute encoder input
No. of inputs absolute encoder |
1
|
Connection (absolute encoder) |
15-pin D-Sub female connector
|
Input resolver
Resolver connector type |
9-pin D-Sub female connector
|
Input incremental encoder
Number of incremental encoder |
1
|
Connection (increment encoder) |
15-pin D-Sub female connector
|
Analog inputs
Number of analogue inputs |
2
|
Type of analogue inputs |
Voltage
|
Signal range analog input |
-10 - 10 V
|
Resolution of analogue inputs |
14
Bit 12
Bit |
Inputs
Number of digital inputs |
12
|
Signal level at input at 0 |
-3 - +5 VDC
|
U input to EN 61131-2 Type 1 |
24 V DC
|
Potential isolation inputs |
yes
|
Semiconductor outputs (standard)
Number of auxiliary outputs |
2
|
Galv. isol. n/safe SC O |
Yes
|
CANopen interface
Number of Ethernet interfaces |
1
|
MODBUS
Number of MODBUS interfaces |
1
|
Communication interfaces
Connector type RS RS232 i/f |
9-pin D-Sub male connector
|
Environmental data
Ambient temperature standard |
DIN EN 60721-3-3
|
Ambient temperature class |
1K4
|
Ambient temperature |
0 - 40
°C |
Ambient temp. derating |
40 - 55 °C
|
Power derating |
2.5 %/K
|
Storage temperature standard |
DIN EN 60721-3-1
|
Storage temperature change |
20 K/h
|
Climatic suitability standard |
DIN EN 60721-3-3
|
Humidity rating |
85 % r. h.
|
Humidity class |
1K3
|
Condensation permitted? |
Not permitted
|
Perm. operating height ASL |
1000 m
|
Perm. op. height at 1.5% derat |
1000 - 2500 m ASL
|
Power derating per 100m |
1.5 %/100 m
|
EMC to standard ... |
EN 61800-3
|
Vibration to standard ... |
EN 60721-3-3
|
Cooling type |
Free convection
|
Noise emission |
25 dB (A)
|
Protection type standard |
EN 60529
|
Protection type, mounting |
|
Protection type, housing |
|
Terminal protection type |
|
Mechanical data
Mounting position |
vertical
|
Housing material |
Cast aluminium/stainless steel
|
Height dimension |
270
mm |
Width dimension |
70
mm |
Depth dimension |
171
mm |
Net weight |
3200
g |
Gross weight |
4400
g |