Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176196","name":"power supply ML 100-240VAC/24VDC-4,2A","price":"0.00","currency":"EUR","category":["A0800","A0800B0800","00107002297009","0010700229700980F6"]}
power supply ML 100-240VAC/24VDC-4,2A
Product ID: 8176196
Model: Puls Mini Line Input: 100 - 240 V AC, Output: 24 V DC/4.2 A for
installation on a DIN rail.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval |
CE
cULus Listed |
Technical data
Electrical data
Supply voltage (V) | 100 - 240 V |
Type of supply voltage U1 | AC |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Environmental data
Ambient temperature | -10 - 70 °C |
Protection type, housing |
Mechanical data
Terminal style | fixed |
Height dimension | 75 mm |
Width dimension | 73 mm |
Depth dimension | 103 mm |
Net weight | 360 g |
Gross weight | 420 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
UNSPSC 25 | 57070103 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242008 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |