Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176084","name":"PMCprimo Drive3.03/21/2/0/0/208-480VAC","price":"0.00","currency":"EUR","category":null}
PMCprimo Drive3.03/21/2/0/0/208-480VAC
Product ID: 8176084
Drive-based motion control system Bus systems: Modbus and CANopen
Hardware option: Expansion card with Ethernet, second CAN CF slot.
Technical data at 3 x 400 V AC: Continuous output current: 4 A, Ima... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Drive-based motion control system Bus systems: Modbus and CANopen Hardware option: Expansion card with Ethernet, second CAN CF slot. Technical data at 3 x 400 V AC: Continuous output current: 4 A, Imax (5 s)= 7.5 A Power consumption in S1 mode: 2.5 kVA Integral brake resistor New type: PMCprimo Drive3.03/21/2/0/0/208-480 V AC Old type: PMCprimo Drive3.03/21/2/208-480 V AC.
General data
Approval |
CE
cULus Listed |
Technical data
Electrical data
Purpose of phase range | Mains supply |
Supply voltage (V) | 208 - 480 V |
Supply voltage with phases | 3 x 208…3 x 480 V |
Type of supply voltage range | AC |
Type of supply voltage U1 | AC |
Purpose of U2 | supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Tolerance U2 with brake | +15 % |
Tolerance U2 without brake | +15 % |
Power section
Max. switch-on frequency o/p | 30/h |
Cont. outp. curr. at 3x208 V | 5 A |
Cont outp. curr. at 3x230 V | 5 A |
Cont. out. current at 3x400 V | 4 A |
Cont outp. curr. at 3x480 V | 3 A |
Peak current for 5 s | 7.5 A |
Pulse frequ. inverted rectif. | 8 kHz |
V range at intermediate circ. | 900 V DC |
STO-ENABLE
Number of STO-Enables | 1 |
Absolute encoder input
No. of inputs absolute encoder | 1 |
Connection (absolute encoder) | 15-pin D-Sub female connector |
Input incremental encoder
Number of incremental encoder | 1 |
Connection (increment encoder) | 15-pin D-Sub female connector |
Analog inputs
Number of analogue inputs | 2 |
Type of analogue inputs | Voltage |
Signal range analog input | -10 - 10 V |
Resolution of analogue inputs |
14
Bit 12 Bit |
Inputs
Number of digital inputs | 12 |
Signal level at input at 0 | -3 - +5 VDC |
U input to EN 61131-2 Type 1 | 24 V DC |
Potential isolation inputs | yes |
Semiconductor outputs (standard)
Number of auxiliary outputs | 2 |
Galv. isol. n/safe SC O | Yes |
CANopen interface
Number of Ethernet interfaces | 1 |
MODBUS
Number of MODBUS interfaces | 1 |
Communication interfaces
Connector type RS RS232 i/f | 9-pin D-Sub male connector |
Environmental data
Ambient temperature standard | DIN EN 60721-3-3 |
Ambient temperature class | 1K4 |
Ambient temperature | 0 - 40 °C |
Ambient temp. derating | 40 - 55 °C |
Power derating | 2.5 %/K |
Storage temperature standard | DIN EN 60721-3-1 |
Storage temperature change | 20 K/h |
Climatic suitability standard | DIN EN 60721-3-3 |
Humidity rating | 85 % r. h. |
Humidity class | 1K3 |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 1000 m |
Perm. op. height at 1.5% derat | 1000 - 2500 m ASL |
Power derating per 100m | 1.5 %/100 m |
EMC to standard ... | EN 61800-3 |
Vibration to standard ... | EN 60721-3-3 |
Cooling type | Built-on fan |
Noise emission | 45 dB (A) |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | vertical |
Housing material | Cast aluminium/stainless steel |
Height dimension | 283 mm |
Width dimension | 70 mm |
Depth dimension | 171 mm |
Net weight | 3100 g |
Gross weight | 4300 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |