Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"788010","name":"PMUT X1P C 24VDC 3n/o 1n/c 5so","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FM"]}
Actual product may vary
PMUT X1P C 24VDC 3n/o 1n/c 5so
Product ID: 788010
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, 4 muting sensors,outputs: 3 N/O, 1 N/C, 5
SC, automatic/monitored start, UB = 24 V DC, width: 90... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, 4 muting sensors,outputs: 3 N/O, 1 N/C, 5 SC, automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in spring-loaded terminals, device for brief suspension of safety functions, muting, monitoring of muting lamps and their automatic switching.
General data
Approval |
CCC
CE UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 33 W |
Inputs
Number of inputs | 9 |
Semiconductor outputs
Number of semicond. outputs | 4 |
Tolerance ext. volt. DC S/C | -20 %/+20 % |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 8 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 8 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 240 V |
Max. current AC15 safety cont. | 5 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 61496-1
EN 61000-6-2 EN 61326-3-1 |
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
Housing material upper part | |
Connection terminal | Spring-loaded terminal |
Terminal style | plug-in |
Height dimension | 101 mm |
Width dimension | 90 mm |
Depth dimension | 121 mm |
Net weight | 565 g |
Gross weight | 575 g |
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
EAN-Code | 4046548007909 |
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
PNOZ X Set spring loaded terminals P3+P4
374291
Set of spare plug-in spring-loaded terminals, PU = 1 piece P3 and 1piece P4.
PNOZ X Set spring loaded terminals P5+P5
374292
Set of spare plug-in spring-loaded terminals, PU = 2 pieces P5.
PNOZ X Set spring loaded terminals P1+P2
374290
Set of spare plug-in spring-loaded terminals, PU = 1 piece P1 and 1piece P2.