Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"787588","name":"PZE X4.1P C 24-240VAC/DC 4n/o","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FK"]}
Actual product may vary
PZE X4.1P C 24-240VAC/DC 4n/o
Product ID: 787588
Contact expansion, inputs: 2-channel wiring, outputs: 4 N/O, UB
= 24 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
contact block for contact expansion in connection with
safety-relat... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Contact expansion, inputs: 2-channel wiring, outputs: 4 N/O, UB = 24 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals, contact block for contact expansion in connection with safety-related control components.
General data
Approval |
CCC
CE UKCA cULus Listed TÜV EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 24 - 240 V |
Type of supply voltage U1 | AC/DC |
Power consumption AC | 4 VA |
Power consumption DC | 2 W |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 0 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 6 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 6 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 3 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 250 VAC G.U. (same polarity) |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgCuNi |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61000-6-4 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III / II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | |
Connection terminal | Spring-loaded terminal |
Terminal style | plug-in |
Height dimension | 101 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 215 g |
Gross weight | 225 g |
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
EAN-Code | 4046548008050 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.300 |
Optional accessories
PNOZ X Set spring loaded terminals P1+P2
374290
Set of spare plug-in spring-loaded terminals, PU = 1 piece P1 and 1piece P2.