You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PZE X4VP C 2/24VDC 4n/o fix
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O, (t = 2 s fixed), UB = 24 V DC, width 22.5 mm, plug-in spring-loadedterminals, contact block for contact expansion in connection with safety-related control components. This product has been discontinued. The following products are fully compatible in function: 750109 751109 However, it should be checked for the respective application whether all necessary framework conditions and parameters are also fulfilled for the intended use.
Approval |
CE
CCC UKCA cULus Listed TÜV EAC (Eurasian) |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2.5 W |
Number of inputs | 1 |
Number of semicond. outputs | 0 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Safety contacts: AC at UL | 250 VAC G.U. (same polarity) |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgCuNi |
Addit. contact details relay | + 0.2 µm Au |
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
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
Tolerance Tv | -50 %/+50 % |
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | |
Connection terminal | Spring-loaded terminal |
Terminal style | plug-in |
Height dimension | 101 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 205 g |
Gross weight | 215 g |
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Harmonized System Code | 85364900 |
EAN-Code | 4046548008111 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |