text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ XV3.1P C300/24-240VACDC 3no 1nc 2no

Product ID: 787538
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 3 N/O, 1 N/C, 2 N/O (t = 0 - 300 s). Automatic/monitored start UB 24 - 240 V AC/DC, widt...  More

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 3 N/O, 1 N/C, 2 N/O (t = 0 - 300 s). Automatic/monitored start UB 24 - 240 V AC/DC, width: 90 mm, plug-in spring-loaded terminals. Monitoring E-STOP, safety gates.

Approval CCC  
CE  
cULus Listed  
EAC (Eurasian)  
TÜV  
 
Supply voltage (V) 24 - 240  V
Type of supply voltage U1 AC/DC  
Power consumption AC 8.5  
Power consumption DC 5  W
Number of inputs 2  
Number of semicond. outputs 0  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  
Max. current AC1 safety cont. 8  
Voltage DC1 safety cont. 24  
Max. current DC1 safety cont. 8  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  
Max. current AC15 safety cont. 5  
Voltage DC13 safety cont. 24  
Safety contacts: AC at UL 240 VAC G. P.  
Safety contacts: pilot duty C300, R300  
Relay contact material AgSnO2  
Addit. contact details relay + 0.2 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -10 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61000-6-4  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III / II  
Pollution degree clear.&creep. 2  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Selectable times 80  
60  
20  
100  
0.3  
40  
300  
5  
200  
150  
250  
10  
Tolerance Tv -15 %/+15 % +50 ms  
Repetition accuracy 2 %  
Mounting position any  
Housing material lower section  
Housing material front plate ABS UL 94 V0  
Housing material upper part  
Connection terminal Spring-loaded terminal  
Terminal style plug-in  
Height dimension 101  mm
Width dimension 90  mm
Depth dimension 121  mm
Net weight 535  g
Gross weight 545  g
 
REACh compliance contains min. 1 SVHC-substance  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
 

Optional accessories

PNOZ X Set spring loaded terminals P3+P4
PNOZ X Set spring loaded terminals P3+P4 374291
Set of spare plug-in spring-loaded terminals, PU = 1 piece P3 and 1piece P4.
PNOZ X Set spring loaded terminals P5+P5
PNOZ X Set spring loaded terminals P5+P5 374292
Set of spare plug-in spring-loaded terminals, PU = 2 pieces P5.