Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"777609","name":"PNOZ X9P 24VDC 7n/o 2n/c 2so","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FJ"]}
Actual product may vary
PNOZ X9P 24VDC 7n/o 2n/c 2so
Product ID: 777609
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC
automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in
screw ... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light curtain.
General data
Approval |
CCC
CE UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 5.5 W |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 2 |
Tolerance ext. volt. DC S/C | -20 %/+20 % |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 8 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 8 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 5 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
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
Housing material upper part | |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 94 mm |
Width dimension | 90 mm |
Depth dimension | 121 mm |
Net weight | 570 g |
Gross weight | 575 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548009248 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 1.08 |
Optional accessories
PNOZ X Set plug in screw terminals P5+P5
374282
Set of spare plug-in terminals of screw type, PU = 2 pieces P5.
PNOZ X Set plug in screw terminals P3+P4
374281
Set of spare plug-in terminals of screw type, PU = 1 piece P3 and 1
piece P4.