You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PNOZ X2.1VP 0.75/24VDC 1so 2n/o fix
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 1 SC, 2 N/Ot-d (t = 0.75 s fixed), automatic/manual start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop. This product has been discontinued. The following products are fully compatible in function: 750105 751105 However, it should be checked for the respective application whether all necessary framework conditions and parameters are also fulfilled for the intended use.
Approval |
CCC
CE UKCA cULus Listed EAC (Eurasian) TÜV |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 1.5 W |
Number of inputs | 2 |
Number of semicond. outputs | 1 |
Tolerance ext. volt. DC S/C | -20 %/+20 % |
Utilisation cat. to EN 60947-1 | DC-12 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
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
Tolerance Tv | -30 %/+100 % |
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 94 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 200 g |
Gross weight | 210 g |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548009293 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |