text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ XV3.3P 30/24VDC 3n/o 2n/o t

Product ID: 777511
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/Ot-d (t = 0.1 - 30 s), automatic/monitored start, UB = 24 V DC, width: 45 mm...  More

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/Ot-d (t = 0.1 - 30 s), automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop.

Approval CCC  
CE  
UKCA  
TÜV  
EAC (Eurasian)  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 4.5  W
Number of inputs 2  
Number of semicond. outputs 0  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  
Max. current AC1 safety cont. 8  
Voltage DC1 safety cont. 24  
Max. current DC1 safety cont. 8  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  
Max. current AC15 safety cont. 5  
Voltage DC13 safety cont. 24  
Relay contact material AgSnO2  
Addit. contact details relay + 0.2 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -10 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III / II  
Pollution degree clear.&creep. 2  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Selectable times 6  
20  
30  
4  
15  
25  
0.1  
1  
0.5  
2  
10  
8  
Tolerance Tv -15 %/+15 % +50 ms  
Repetition accuracy 2 %  
Mounting position any  
Housing material lower section  
Housing material front plate ABS UL 94 V0  
Housing material upper part  
Connection terminal Screw terminal  
Terminal style plug-in  
Flex. cond. c/s AWG info 24 - 12 AWG  
Height dimension 94  mm
Width dimension 45  mm
Depth dimension 121  mm
Net weight 370  g
Gross weight 375  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity 0  
RoHS exceptions 0  
RoHS except.s acc. to direct. 7A  
REACh compliance 1  
REACh included substances Blei  
%-part of the pollutant > 0,1 %  
CAS No. 7439-92-1  
WEEE classifikation (08/2018) 5  
SCIP entry available yes  
 
Harmonized System Code 85364900  
UNSPSC 25 39122331  
EAN-Code 4046548009569  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371819  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001449  
Volume 0.605  
 

Optional accessories

PNOZ X Set plug in screw terminals P3+P4
PNOZ X Set plug in screw terminals P3+P4 374281
Set of spare plug-in terminals of screw type, PU = 1 piece P3 and 1 piece P4.