Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"777355","name":"P2HZ X4P 24VDC 3n/o 1n/c","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FI"]}
Actual product may vary
P2HZ X4P 24VDC 3n/o 1n/c
Product ID: 777355
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, plug-in
screw terminals, two-hand control relay/monitoring of simultaneity
of two-han... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, UB 24 V DC, width: 22.5 mm, plug-in screw terminals, two-hand control relay/monitoring of simultaneity of two-hand pushbuttons.
General data
Approval |
CE
CCC UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2.5 W |
Max. device circuit breaker | Max. conductor cross section |
Type of two-hand device to | |
Type of two-hand device | III C |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 0 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 5 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 5 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 2.5 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -25 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 |
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
Housing material upper part | |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 94 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 210 g |
Gross weight | 220 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
EAN-Code | 4046548009699 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371821 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
Volume | 0.287 |
Optional accessories
PNOZ X Set plug in screw terminals P1+P2
374280
Set of spare plug-in terminals of screw type, PU = 1 piece P1 and 1
piece P2.