text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ 16SP 240VAC 24VDC 2n/o

Product ID: 777077
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC, automatic/manual start, UB = 240 V AC/24 V DC, width: 45 mm, plug-in termi...  More

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC, automatic/manual start, UB = 240 V AC/24 V DC, width: 45 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop. This product has been discontinued. The following products are fully compatible in function: 750104 751104 750134 751134 However, it should be checked for the respective application whether all necessary framework conditions and parameters are also fulfilled for the intended use.

Approval CCC  
CE  
UKCA  
cULus Listed  
EAC (Eurasian)  
TÜV  
 
Supply voltage (V) 240  V
Type of supply voltage U1 AC  
Power consumption AC 3.5  
Supply voltage 2 (V) 24  
24  
Type of supply voltage U2 DC  
Tolerance of U2  
Number of inputs 2  
Safety mat resistance 80  
Number of semicond. outputs 2  
Tolerance ext. volt. DC S/C -15 %/+10 %  
Utilisation cat. to EN 60947-1 DC-12  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  
Max. current AC1 safety cont. 8  
Voltage DC1 safety cont. 24  
Max. current DC1 safety cont. 8  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  
Max. current AC15 safety cont. 5  
Voltage DC13 safety cont. 24  
Safety contacts: AC at UL 240 VAC G. P.  
Safety contacts: pilot duty C300, R300  
Relay contact material AgSnO2  
Addit. contact details relay + 0.2 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -10 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III / II  
Pollution degree clear.&creep. 2  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Mounting position any  
Housing material lower section  
Housing material front plate ABS UL 94 V0  
Housing material upper part  
Connection terminal Screw terminal  
Terminal style plug-in  
Flex. cond. c/s AWG info 24 - 12 AWG  
Height dimension 94  mm
Width dimension 45  mm
Depth dimension 121  mm
Net weight 335  g
Gross weight 345  g
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85364900  
EAN-Code 4046548010046  
ECLASS version ECLASS-9.1  
ECLASS Reference Feature 27371819  
ETIM Version ETIM-7.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001449  
 

Optional accessories

PNOZ X Set plug in screw terminals P3+P4
PNOZ X Set plug in screw terminals P3+P4 374281
Set of spare plug-in terminals of screw type, PU = 1 piece P3 and 1 piece P4.