text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ XE2 24VDC

Product ID: 774621
Safety relay/expansion module (standalone) Input: 1-/2-/3-channel wiring with detection of shorts across contacts Width: 22.5 mm. ESPE expansion module for PNOZ XM1. Safety relays PNOZplus.

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Item

On request

On request

Save basket

Create a new order or get an individual offer

Select intended use

Approval CCC  
CE  
cULus Listed  
TÜV  
EAC (Eurasian)  
 
Ambient temperature 0 - 60  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Height dimension 94  mm
Width dimension 27  mm
Depth dimension 122  mm
Gross weight 1  g