Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774560","name":"PNOZ XHCV 0,7/24VDC 2n/o fix","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FJ"]}
PNOZ XHCV 0,7/24VDC 2n/o fix
Product ID: 774560
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without
detection of shorts across contacts Outputs: 2 N/O delayed UB 24 V DC,
width: 90 mm, integral screw terminals, Monitoring E-STOP, saf... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 2 N/O delayed UB 24 V DC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates with 2 delay-on de-energisation contacts. Release time 0.7 s fixed.
General data
Approval |
CCC
CE TÜV EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 5.5 W |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 0 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Relay contact material | AgNi10 |
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
EN 61000-6-2 EN 61326-3-1 |
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
Times
Tolerance Tv | -43 %/+43 % |
Mechanical data
Mounting position | any |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 112.5 mm |
Depth dimension | 121 mm |
Net weight | 680 g |
Gross weight | 690 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |