text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ X3 48VAC 24VDC 3n/o 1n/c 1so

Product ID: 774312
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC, automatic/monitored start, UB = 48 V AC/24 V DC, width: 45 mm, screw...  More

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC, automatic/monitored start, UB = 48 V AC/24 V DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, feedback loop, safety gates.

Approval CE  
CCC  
UKCA  
cULus Listed  
KOSHA  
EAC (Eurasian)  
TÜV  
 
Supply voltage (V) 48  V
Type of supply voltage U1 AC  
Power consumption AC 5  
Supply voltage 2 (V) 24  
24  
Type of supply voltage U2 DC  
Tolerance of U2  
Number of inputs 2  
Number of semicond. outputs 1  
Tolerance ext. volt. DC S/C -20 %/+20 %  
Utilisation cat. to EN 60947-1 DC-12  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  
Max. current AC1 safety cont. 8  
Voltage DC1 safety cont. 24  
Max. current DC1 safety cont. 8  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  
Max. current AC15 safety cont. 5  
Voltage DC13 safety cont. 24  
Safety contacts: AC at UL 240 VAC G. P.  
Safety contacts: pilot duty B300, R300  
Relay contact material AgSnO2  
Addit. contact details relay + 0.2 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -20 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III / II  
Pollution degree clear.&creep. 3  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Mounting position any  
Housing material lower section  
Housing material front plate ABS UL 94 V0  
Housing material upper part  
Connection terminal Screw terminal  
Terminal style fixed  
Flex. cond. c/s AWG info 24 - 10 AWG  
Height dimension 87  mm
Width dimension 45  mm
Depth dimension 121  mm
Net weight 375  g
Gross weight 385  g
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85364900  
UNSPSC 25 39122331  
EAN-Code 4046548011661  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371819  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001449  
Volume 0.545  
 

Optional accessories

COVER P-93
COVER P-93 774090
Protective cap for compact break PKB and the P-93 housing, suitable for protection against unauthorised manipulation, 45 mm wide, content: 20 protective caps per packaging unit.