Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774197","name":"PNOZ e7p 24VDC 2 so","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007004","0010000200700480FT"]}
Actual product may vary
PNOZ e7p 24VDC 2 so
Product ID: 774197
Safety relay (standalone), UB = 24 V DC, width: 22.5 mm,
plug-in terminals of screw type, connection between several devices, for
monitoring of 2 single beam light curtains.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Max. device circuit breaker | 6 A slow / 10 A quick |
Semiconductor outputs
Utilisation cat. to EN 60947-1 | DC-12 |
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
EN 61496-1
EN 60947-5-1 EN 61000-6-2 EN 61000-6-4 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
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
Housing material upper part | |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 94 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 130 g |
Gross weight | 145 g |
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
EAN-Code | 4046548055900 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.285 |
Optional accessories
Terminal block filter 1
774195
Accessories for PNOZelog, PNOZmulti and PSS, terminal block with filterfor 3 -
10 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772290 terminal block filter 3 - 10 kOhm.
Terminal block filter 2
774196
Accessories for PNOZ, PNOZmulti and PSS, terminal block with filter for10 -
30 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772291 terminal block filter 10 - 30 kOhm.
PNOZ X Set plug in screw terminals P1+P2
374280
Set of spare plug-in terminals of screw type, PU = 1 piece P1 and 1
piece P2.