Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774196","name":"Terminal block filter 2","price":"0.00","currency":"EUR","category":null}
Actual product may vary
Terminal block filter 2
Product ID: 774196
Accessories for PNOZ, PNOZmulti and PSS, terminal block with filter for10 -
30 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772291 terminal block filter 10 - 30 kOhm.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval |
CE
cULus Listed |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 0.2 W |
Environmental data
Ambient temperature | -10 - 55 °C |
Mechanical data
Net weight | 15 g |
Gross weight | 21 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27379290 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000019 |