Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774195","name":"Terminal block filter 1","price":"0.00","currency":"EUR","category":null}
Actual product may vary
Terminal block filter 1
Product ID: 774195
Accessories for PNOZelog, PNOZmulti and PSS, terminal block with filterfor 3 -
10 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772290 terminal block filter 3 - 10 kOhm.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval |
CE
cULus Listed |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 0.4 W |
Environmental data
Ambient temperature | -10 - 55 °C |
Mechanical data
Net weight | 16 g |
Gross weight | 22 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | 0 |
RoHS exceptions | 1 |
REACh compliance | 0 |
WEEE classifikation (08/2018) | 5 |
Commercial data
UNSPSC 25 | 40161512 |
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27379290 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000019 |