Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774142","name":"PZE 9 48VAC 8n/o 1n/c","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FK"]}
Actual product may vary
PZE 9 48VAC 8n/o 1n/c
Product ID: 774142
Contact expansion, inputs: 1/2-channel wiring with/without
detection of shorts across contacts, outputs: 8 N/O, 1 N/C, UB = 48 VAC,
width: 90 mm,
contact block to increase the number of contacts in co... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Contact expansion, inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 8 N/O, 1 N/C, UB = 48 VAC, width: 90 mm, contact block to increase the number of contacts in connection with safety-related control components.
General data
Approval |
CCC
CE UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 48 V |
Type of supply voltage U1 | AC |
Power consumption AC | 7 VA |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 0 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 8 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 8 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 5 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
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
Housing material upper part | |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 90 mm |
Depth dimension | 121 mm |
Net weight | 600 g |
Gross weight | 610 g |
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
EAN-Code | 4046548011883 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |