Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774139","name":"PNOZ e3.1p 24VDC 2so","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007004","0010000200700480FT"]}
Actual product may vary
PNOZ e3.1p 24VDC 2so
Product ID: 774139
Safety relay (standalone), inputs: 2-channel wiring
with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2
safety outputs, 1 auxiliary output in SC technology,
automatic/monitor... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety relay (standalone), inputs: 2-channel wiring with/without detection of shorts across contacts, (PSEN 2.1p/2.2p),outputs: 2 safety outputs, 1 auxiliary output in SC technology, automatic/monitored start, UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type, connection between several devices, safety gates, feedback loop.
General data
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Max. device circuit breaker | 6 A slow / 10 A quick |
Semiconductor outputs
Utilisation cat. to EN 60947-1 | DC-12 |
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
EN 61000-6-2 EN 61326-3-1 EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
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
Housing material upper part | |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 94 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 130 g |
Gross weight | 150 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1% |
CAS No. |
7439-92-1
1317-36-8 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85365019 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548011913 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.285 |
Optional accessories
Terminal block filter 1
774195
Accessories for PNOZelog, PNOZmulti and PSS, terminal block with filterfor 3 -
10 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772290 terminal block filter 3 - 10 kOhm.
Terminal block filter 2
774196
Accessories for PNOZ, PNOZmulti and PSS, terminal block with filter for10 -
30 kOhm load range. NOTE: The product is discontinued. Follow-upproduct:
772291 terminal block filter 10 - 30 kOhm.
PNOZ X Set plug in screw terminals P1+P2
374280
Set of spare plug-in terminals of screw type, PU = 1 piece P1 and 1
piece P2.