text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ EX 120VAC 3n/o 1n/c

Product ID: 774105
Safety relay (standalone) Inputs: 2-channel wiring (intrinsically safe) with detection of shorts across contacts Outputs: 3 N/O, 1 N/C, 2 N/O intrinsically safe. Monitored start UB 120 V AC, width: 1...  More

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Safety relay (standalone) Inputs: 2-channel wiring (intrinsically safe) with detection of shorts across contacts Outputs: 3 N/O, 1 N/C, 2 N/O intrinsically safe. Monitored start UB 120 V AC, width: 112.5 mm. Integral screw terminals, Monitoring E-STOP, safety gates ATEX approval in accordance with EN ISO 13849-1, EN ISO 13849-2, EN 62061, EN 60947-5- 1, EN 1088, EN 61511, ISO 14119. Ex zones: II(1)G [Ex ia Ga] IIB/IIC, II(1)D [Ex ia Da] IIIC, I(M1) [Ex ia Ma] I, corresponds to EN 60079-0, EN 60079-11, EN 60079-26, EN 61241-11, EN 50303.

Approval CCC  
CE  
cULus Listed  
ATEX  
EAC (Eurasian)  
TÜV  
 
Supply voltage (V) 120  V
Type of supply voltage U1 AC  
Power consumption AC 8  
Number of inputs 2  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  
Max. current AC1 safety cont. 4  
Voltage DC1 safety cont. 24  
Max. current DC1 safety cont. 2  
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  
Max. current AC15 safety cont. 4  
Voltage DC13 safety cont. 24  
Safety contacts: AC at UL 240 VAC G. P.  
Safety contacts: pilot duty R300  
B300  
Relay contact material AgSnO2  
Addit. contact details relay + 0.2 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -20 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III / II  
Pollution degree clear.&creep. 2  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Mounting position any  
Housing material lower section PPO UL 94 V0  
Housing material front plate ABS UL 94 V0  
Housing material upper part PPO UL 94 V0  
Connection terminal Screw terminal  
Terminal style fixed  
Flex. cond. c/s AWG info 24 - 10 AWG  
Height dimension 87  mm
Width dimension 112.5  mm
Depth dimension 121  mm
Net weight 725  g
Gross weight 785  g
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)