Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774035","name":"PZA 30/110-120VAC 1n/o 2n/c","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FP"]}
Actual product may vary
PZA 30/110-120VAC 1n/o 2n/c
Product ID: 774035
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 2 N/C, UB = 110 - 120 V AC, width: 45 mm, screwterminals
integrated, delay-on energisation timer relay, monitoring feedback loop,
e... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 2 N/C, UB = 110 - 120 V AC, width: 45 mm, screwterminals integrated, delay-on energisation timer relay, monitoring feedback loop, energisation times 12 levels from 3 - 30 s.
General data
Approval |
CE
CCC UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 110 - 120 V |
Type of supply voltage U1 | AC |
Power consumption AC | 4.5 VA |
Max. device circuit breaker | Max. conductor cross section |
Relay outputs
Number of del. aux. contacts | 2 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 6 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 6 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 4 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
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
Times
Selectable times |
21
s 30 s 24 s 15 s 18 s 27 s 9 s 7 s 3 s 5 s 4 s 12 s |
Tolerance Tv | -15% / +15% +50 ms |
Repetition accuracy | 2 % |
Min. delay time formula | tv - 15 % |
Mechanical data
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 45 mm |
Depth dimension | 121 mm |
Net weight | 350 g |
Gross weight | 360 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122329 |
EAN-Code | 4046548012477 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371605 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001439 |
Optional accessories
COVER P-93
774090
Protective cap for compact break PKB and the P-93 housing, suitable for
protection against unauthorised manipulation, 45 mm wide, content: 20
protective caps per packaging unit.