Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774015","name":"PZW 30/110-120VAC 1n/o 2n/c","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FP"]}
PZW 30/110-120VAC 1n/o 2n/c
Product ID: 774015
Safety relay (standalone) Inputs: Single-channel wiring Outputs: 1 N/O,
2 N/C UB 110 - 120 V AC, width: 45 mm, integral screw terminals Pulse
timer, pulse times 12 stages from 0 - 30 s.
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
cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 110 - 120 V |
Type of supply voltage U1 | AC |
Power consumption AC | 4.5 VA |
Max. device circuit breaker | Max. conductor cross section |
Relay outputs
Number of del. aux. contacts | 2 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 6 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 6 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 4 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III / II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Times
Selectable times |
7
s 20 s 3 s 30 s 4 s 5 s 15 s 25 s 1 s 2 s 0.5 s 10 s |
Tolerance Tv | -15% / +15% +50 ms |
Repetition accuracy | 2 % |
Max. delay time formula | tv + 15 % + 50 ms |
Mechanical data
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 45 mm |
Depth dimension | 121 mm |
Net weight | 350 g |
Gross weight | 360 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Optional accessories
COVER P-93
774090
Protective cap for compact break PKB and the P-93 housing, suitable for
protection against unauthorised manipulation, 45 mm wide, content: 20
protective caps per packaging unit.