Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774003","name":"PNOZ 10 110-120VAC 6n/o 4n/c","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FJ"]}
PNOZ 10 110-120VAC 6n/o 4n/c
Product ID: 774003
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without
detection of shorts across contacts. Outputs: 6 N/O, 4 N/C UB 110 -
120 V AC, width: 90 mm, integral screw terminals, Monitoring E-ST... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts. Outputs: 6 N/O, 4 N/C UB 110 - 120 V AC, width: 90 mm, integral screw terminals, Monitoring E-STOP, safety gates.
General data
Approval |
CE
CCC cULus Listed TÜV EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 110 - 120 V |
Type of supply voltage U1 | AC |
Power consumption AC | 10 |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 0 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 8 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 8 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 5 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G.U. (same polarity) |
Safety contacts: pilot duty | B300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
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
Housing material upper part | |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 90 mm |
Depth dimension | 121 mm |
Net weight | 720 g |
Gross weight | 730 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |