Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773900","name":"PNOZ pe1p","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007005","0010000200700580G7"]}
Actual product may vary
PNOZ pe1p
Product ID: 773900
Control module/base unit modular safety system, max. 4
expansion modules connectable via jumpers, plug-in terminals of
screw type, width: 22.5 mm, UB = 24 V DC.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Inputs
Number of inputs | 2 |
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
EN 61000-6-2 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | horizontal on top hat rail |
Housing material lower section | |
Housing material upper part | ABS UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 94 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 170 g |
Gross weight | 205 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364190 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548012729 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.788 |