Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773880","name":"PNOZ msi b1 Box 15p","price":"0.00","currency":"EUR","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
PNOZ msi b1 Box 15p
Product ID: 773880
Adapter box for speed monitoring module, PNOZmulti Classic, 3 x 15-
pin D-Sub connector, 2 x socket, 1 x connector, can be clipped to top
hat rails.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | 0 - 60 °C |
Condensation permitted? | Not permitted |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Connector type 1 | 15-pin D-Sub female connector |
Connector type 2 | 15-pin D-Sub female connector |
Connector type 3 | 15-pin D-Sub male connector |
Housing material connector 3 | PBT |
Contact surfaces material 1 | Au |
Material of pins | Brass |
Material of sockets | Brass |
Approvals for connector 1 | UL94 V-0 |
Approvals for connector 2 | UL94 V-0 |
Approvals for connector 3 | UL94 V-0 |
Housing material | Hot dip galvanised steel |
Height dimension | 60 mm |
Width dimension | 66 mm |
Depth dimension | 30 mm |
Net weight | 134 g |
Gross weight | 145 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. | 6c |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548044614 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27440108 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002585 |
Volume | 0 |