Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773846","name":"PNOZ MSI19P ADAPTER ELAU PACDrive3 1,5m","price":"0.00","currency":"EUR","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
PNOZ MSI19P ADAPTER ELAU PACDrive3 1,5m
Product ID: 773846
PNOZ MSI9P ADAPTER ELAU PACDrive3 1.5 m, adapter cable for
speed monitoring on ELAU PACDrive3.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | 0 - 60 °C |
Condensation permitted? | Not permitted |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Connector type 1 | 10-pin RJ45 female connector |
Shape of connector type 1 | straight |
Connector type 2 | 10-pin RJ45 male connector |
Shape of connector type 2 | straight |
Connector type 3 | 8-pin RJ45 male connector |
Shape of connector type 3 | straight |
Housing material connector 3 | PBT |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Au |
Contact surfaces material 3 | Au |
Cable material K1 | Cu |
Cable material K2 | Cu |
Length cable | 0.2 m |
Tolerance of cable length K1 | + 0.055m |
Tolerance of cable length K2 | +/- 0.15 m |
Category of cable K1 | Cat5 |
Colour cable insulation 1 | Green |
Colour cable insulation 2 | Green |
Housing colour | Black RAL 9005 |
Material of cable insulation 1 | PUR |
Material of cable insulation 2 | PUR |
Trailing capability of cable 1 | yes |
Trailing capability of cable 2 | Yes |
Bend radius (when laying) K1 | 10 x Ø |
Bend radius (when laying) K2 | 8 x Ø |
Bend radius constant motion K2 | 10 x Ø |
Max. outside diameter cable K1 | 7 mm |
Conductor cross section | 0.14 mm² |
Diameter data line AWG K1 | 26 |
Cross section data cable K1 | (4 x 2 x 0.14) mm² |
Cross section UB cable K1 | 2 x 0.25 mm² |
Shielding K1 | yes |
Shielding K2 | Yes |
Separating layer bt. cores K2 | No |
Number of conductors | 10 |
Approvals for cable K1 | UL AWM-Style 20963 |
Approvals for cable K2 | UL AWM-Style 20233 |
Approvals for connector 1 | UL94 V-0 |
Approvals for connector 2 | UL94 V-0 |
Approvals for connector 3 | UL94 V-0 |
Housing material | TPE-SEBS UL 94 HB |
Height dimension | 24.8 mm |
Width dimension | 31 mm |
Depth dimension | 85.2 mm |
Net weight | 136 g |
Gross weight | 146 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. | 6c |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548069341 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060313 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 0 |