text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ msi3Bp Adapter Si/Ha 15/15 2,5m

Product ID: 773843
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,15-pin, 2.5 m, cable outlet right-hand side, for Siemens Heidenhain.

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Approval cULus Listed  
 
Ambient temperature 0 - 60  °C
Condensation permitted? Not permitted  
Protection type, mounting  
Protection type, housing  
Connector type 1 15-pin D-Sub male connector  
Shape of connector type 1 straight  
Connector type 2 15-pin D-Sub female connector  
Shape of connector type 2 straight  
Connector type 3 8-pin RJ45 male connector  
Shape of connector type 3 straight  
Fixing screws UNC 4-40  
Housing material connector 3 PBT  
Contact surfaces material 1 Au  
Contact surfaces material 2 Au  
Contact surfaces material 3 Au  
Material of pins Cu alloy  
Material of sockets Cu alloy  
Length cable 2.5  m
Tolerance of cable length K1 +/- 0.15 m  
Colour cable insulation 1 Green, similar to RAL6018  
Housing colour Black RAL 9005  
Material of cable insulation 1 PUR  
Trailing capability of cable 1 yes  
Bend radius (when laying) K1 8 x Ø  
Max. outside diameter cable K1 6  mm
Conductor cross section 0.14  mm²
Cable cross section AWG K1 26  
Shielding K1 yes  
Number of conductors 8  
Approvals for cable K1 UL AWM-Style 20233  
Approvals for connector 1 UL94 V-0  
Approvals for connector 2 UL94 V-0  
Approvals for connector 3 UL94 V-0  
Housing material TPE-SEBS UL 94 HB  
Height dimension 38  mm
Width dimension 40.8  mm
Depth dimension 16  mm
Net weight 129  g
Gross weight 169  g
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
Harmonized System Code 85444290  
UNSPSC 25 26121603  
EAN-Code 4046548048438  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27060313  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC001855  
Volume 0