Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773732","name":"PNOZ mc3p Profibus 2","price":"0.00","currency":"EUR","category":["A0300","A0300B0310","00101002037024","0010100203702480FX"]}
Actual product may vary
PNOZ mc3p Profibus 2
Product ID: 773732
PNOZmulti Classic, communication module, standard, fieldbus, PROFIBUS-DP
slave, station address 0 - 99, 1 D-Sub female connector 9-pin,
transmission rates 9.6 kBit/s - 1 Mbit/s, 24/128 Bit virtual inp... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PNOZmulti Classic, communication module, standard, fieldbus, PROFIBUS-DP slave, station address 0 - 99, 1 D-Sub female connector 9-pin, transmission rates 9.6 kBit/s - 1 Mbit/s, 24/128 Bit virtual inputs, 24/128 Bit virtual outputs.
General data
Approval |
CE
UKCA cULus Listed KCC KOSHA EAC (Eurasian) |
Technical data
Electrical data
Purpose of UINT1 | Module supply |
Source of internal voltage | Via base unit |
Voltage type of UINT1 | DC |
Tolerance of UINT. Module | -2 %/+2 % |
Fieldbus interface
Fieldbus interface | PROFIBUS-DP |
Fieldbus device type | Slave |
Perm. fieldbus station address | 0 - 99d |
Range fieldbus trans. rate | 9.6 kBit/s - 12 MBit/s |
Connection fieldbus | 9-pin D-Sub female connector |
Galv. isolation fieldbus | Yes |
Test voltage | 500 V AC |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | horizontal on top hat rail |
DIN-rail dimensions | 35 x 7.5 EN 50022 |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Height dimension | 94 mm |
Width dimension | 22.5 mm |
Depth dimension | 119 mm |
Net weight | 119 g |
Gross weight | 138 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548063400 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242208 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001423 |
Volume | 0.427 |