Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773725","name":"PNOZ mc7p CC-Link coated version","price":"0.00","currency":"EUR","category":["A0300","A0300B0310","00101002037024","0010100203702480FX"]}
Actual product may vary
PNOZ mc7p CC-Link coated version
Product ID: 773725
Configurable safe small controllers, PNOZmulti Classic,
fieldbus module, CC-Link, expanded temperature range.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval |
CCC
CE cULus Listed KOSHA EAC (Eurasian) TÜV |
Technical data
Electrical data
Purpose of UINT1 | Module supply |
Source of internal voltage | Via base unit |
Voltage type of UINT1 | DC |
Tolerance of UINT. Module | -2 %/+2 % |
Fieldbus interface
Fieldbus interface | CC-Link |
Fieldbus device type | Slave |
Perm. fieldbus station address | 0 ... 63d |
Selectable transmission rates |
2.5 MBit/s
5 MBit/s 625 kBit/s 10 MBit/s 156 kBit/s |
Connection fieldbus | 5-pin Combicon plug-in connect |
Galv. isolation fieldbus | Yes |
Test voltage | 500 V AC |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 50 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Briefly |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 |
Vibration to standard ... | EN 60068-2-6 |
Corrosive gas check SO2 | DIN V 40046-36 |
Corrosive gas check H2S | DIN V 40046-37 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | horizontal on top hat rail |
DIN-rail dimensions | 35 x 7.5 EN 50022 |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Height dimension | 94 mm |
Width dimension | 22.5 mm |
Depth dimension | 122 mm |
Net weight | 133 g |
Gross weight | 201 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27242208 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001423 |