Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773126","name":"PNOZ m3p ETH","price":"0.00","currency":"EUR","category":["A0300","A0300B0310","00101002037013","0010100203701380G1"]}
Actual product may vary
PNOZ m3p ETH
Product ID: 773126
Configurable safe small controllers PNOZmulti Classic, base unit,
expandable, with burner functionality, 2 Ethernet / Modbus TCP
interfaces, 20 safe digital inputs, 4 safe
semiconductor outputs, 2 saf... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Configurable safe small controllers PNOZmulti Classic, base unit, expandable, with burner functionality, 2 Ethernet / Modbus TCP interfaces, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs. CAUTION: Validity of burner and furnace approvals by May 2020. After this date, this device may no longer be used in new plants. It may still be used as arepair device or as a replacement. Follow-up product: 772102 PNOZ m B1 Burner.
General data
Approval |
CE
UKCA cULus Listed KCC KOSHA TÜV EAC (Eurasian) |
Technical data
Electrical data
Purpose of U1 | System supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Purpose of U2 | Supply of SC outputs |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Tolerance of U2 | |
Potential isolation U2 | Yes |
Inputs
Number of digital inputs | 20 |
Max. no. live inputs |
U_B <= 26.4 V : 20
U_B > 26.4 V : 15 |
Signal level at input at 0 | -3 - +5 VDC |
U input to EN 61131-2 Type 1 | 24 V DC |
Potential isolation input | No |
Semiconductor outputs
Number of semicond. outputs | 4 |
Potential isolation of S/C O | Yes |
S/C output short circuit proof | Yes |
Semiconductor outputs (standard)
Number of auxiliary outputs | 1 |
Galv. isol. n/safe SC O | Yes |
Short circ. prot. n/safe S/C O | Yes |
Signal level at 1 n/safe S/C O | UB - 0.5 VDC at 0.5 A |
Test clock outputs
Number of test pulse outputs | 4 |
Relay outputs
Number of relay outputs | 2 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 6 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 6 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 3 A |
Voltage DC13 safety cont. | 24 V |
Pot. isolation relay outputs | Yes |
Cascading output as standard output
Number of cascading outputs | 1 |
Galv. isol. casc. aux. S/C O | No |
CANopen interface
Number of Ethernet interfaces | 2 |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Potential separation
Potential isolation 1 between | SC output and system voltage |
Type of potential isolation 1 | Safe separation |
Potential isolation 2 between | RL output and system voltage |
Type of potential isolation 2 | Safe separation |
Mechanical data
Mounting position | horizontal on top hat rail |
DIN-rail dimensions | 35 x 7.5 EN 50022 |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Connection terminal |
Screw terminal
Spring-loaded terminal |
Flex. cond. c/s AWG info | 24 - 16 AWG |
Cond.flex AWG w/o crimp conn. | 24 - 12 AWG |
Height dimension | 94 mm |
Width dimension | 135 mm |
Depth dimension | 121 mm |
Net weight | 520 g |
Gross weight | 540 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85371091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548066319 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242207 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC000236 |
Volume | 1.68 |
Optional accessories
Lite Licence for PNOZmulti Config.
773010L
Lite licence PNOZmulti Configurator, full version with the limitation
to PNOZmulti m0p and mm0p, for use on a workstation,
licence key for enabling the full functionality within
m0p and mm0p. Note: Does not contain software! You can load the softwarefrom the Pilz Homepage
.
PNOZmulti Chipcard Holder (Sparepart)
779240
Bracket for chip card, for PNOZmulti, PSSu H PN, PSSu WR, PSSu WB.
PNOZmulti Tool Kit
779000
Accessories package in the case consists of: Chip card 32 kB,
sealPNOZmulti
m1p, PU = 10 pieces, chip card reader, programming cable PNOZmulti,
system manual PNOZmulti.
User Upgr Licence for PNOZmulti Config
773010V
Upgrade licence PNOZmulti Configurator, to upgrade the version number
of an existing user licence, licence key to enable the
full functionality. Note: Does not contain software! You can load thesoftware from the Pilz Homepage
.
Basic Upgr Licence for PNOZmulti Service
773011U
Upgrade service licence PNOZmulti Configurator, to upgrade the
version number of an existing basic service licence, licence key
to enable the service functionality. Note: Does not contain
software! You can load the software from the Pilz Homepage.
Basic Upgr Licence for PNOZmulti Config
773010U
Upgrade licence for upgrading the version number of an existing
basic licence of the full version of the software PNOZmultiConfigurator,
licence key for enabling the full functionality.
User Upgr Licence for PNOZmulti Service
773011V
Upgrade service licence PNOZmulti Configurator, to upgrade the
version number of an existing user service licence, licence key
to enable the service functionality. Note: Does not include
software! You can load the software from the Pilz Homepage.
Basic Licence for PNOZmulti Service
773011B
Basic service licence PNOZmulti Configurator, for using the service
version on a workstation, licence key to enable the
service functionality. Note: Does not include software! You can load thesoftware from the Pilz Homepage
.
User Licence for PNOZmulti Service
773011K
User service licence PNOZmulti Configurator, for using the service
version on an additional workstation, licence key to enable the
service functionality. Note: Does not include
software! You can load the software from the Pilz Homepage.
User Licence for PNOZmulti Config
773010K
User licence PNOZmulti Configurator, full version for use on an
additional workstation, licence key for enabling the
full functionality, only valid for expanding a base licence.
Attention: Does not include software! You can load the software from thePilz Homepage
.
Lite Licence for PNOZmulti Service
773011L
Lite service licence PNOZmulti Configurator, for using the service
version limited to PNOZmulti m0p and mm0p, for use
on a workstation, licence key for enabling the service
functionality. Note: Does not contain software! You can load thesoftware from the Pilz Homepage
.
Obligatory accessories
Basic Licence for PNOZmulti Config.
773010B
Basic licence for the software PNOZmulti Configurator for using the
full version on a workstation, licence key for enabling
the full functionality.
PNOZ m1p/m0p plug in screw terminals
793100
1 set of plug-in screw terminals, PNOZmulti Classic base units.
PNOZ m1p Set spring loaded terminals
783100
1 set of spring-loaded terminals for PNOZmulti Classic base units.