text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ m1p ETH

Product ID: 773103
Configurable safe small controllers PNOZmulti Classic, base unit, expandable, 2 Ethernet / Modbus TCP interfaces, 20 safe digital inputs, 4 safe semiconductor outputs, 2 safe relay outputs.

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
KCC  
KOSHA  
EAC (Eurasian)  
TÜV  
 
Purpose of U1 System supply  
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Purpose of U2 Supply of SC outputs  
Supply voltage 2 (V) 24  V
Type of supply voltage U2 DC  
Tolerance of U2  
Potential isolation U2 Yes  
Number of digital inputs 20  
Max. no. live inputs U_B <= 26.4 V : 20  
U_B > 26.4 V : 15  
Signal level at input at 0 -3 - +5 VDC  
U input to EN 61131-2 Type 1 24 V DC  
Potential isolation input No  
Number of semicond. outputs 4  
Potential isolation of S/C O Yes  
S/C output short circuit proof Yes  
Number of auxiliary outputs 1  
Galv. isol. n/safe SC O Yes  
Short circ. prot. n/safe S/C O Yes  
Signal level at 1 n/safe S/C O UB - 0.5 VDC at 0.5 A  
Number of test pulse outputs 4  
Number of relay outputs 2  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  V
Max. current AC1 safety cont. 6  A
Voltage DC1 safety cont. 24  V
Max. current DC1 safety cont. 6  A
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  V
Max. current AC15 safety cont. 3  A
Voltage DC13 safety cont. 24  V
Pot. isolation relay outputs Yes  
Number of cascading outputs 1  
Galv. isol. casc. aux. S/C O No  
Number of Ethernet interfaces 2  
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0 - 60  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-30  
EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 61131-2  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category III  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Potential isolation 1 between SC output and system voltage  
Type of potential isolation 1 Safe separation  
Potential isolation 2 between RL output and system voltage  
Type of potential isolation 2 Safe separation  
Mounting position horizontal on top hat rail  
DIN-rail dimensions 35 x 7.5 EN 50022  
Housing material lower section PPO UL 94 V0  
Housing material front plate ABS UL 94 V0  
Connection terminal Screw terminal  
Spring-loaded terminal  
Flex. cond. c/s AWG info 24 - 16 AWG  
Cond.flex AWG w/o crimp conn. 24 - 12 AWG  
Height dimension 94  mm
Width dimension 135  mm
Depth dimension 121  mm
Net weight 518  g
Gross weight 537  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
6c  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
1317-36-8  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
SCIP entry available yes  
 
Harmonized System Code 85371091  
UNSPSC 25 39122331  
EAN-Code 4046548061239  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242207  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC000236  
Volume 1.680  
 

Optional accessories

PNOZmulti Chipcard Set  10 piece 8KB
PNOZmulti Chipcard Set 10 piece 8KB 779200
PNOZmulti chip card, set 10 pieces, 8 kB.
Lite Licence for PNOZmulti Config.
Lite Licence for PNOZmulti Config. 773010L
Lite licence PNOZmulti Configurator, full version with the limitation to PNOZmulti m0p and mm0p, for use on a workstation, licence key for enabling the full functionality within m0p and mm0p. Note: Does not contain software! You can load the softwarefrom the Pilz Homepage .
PNOZmulti Chipcard Set 10 pieces 32kB
PNOZmulti Chipcard Set 10 pieces 32kB 779212
PNOZmulti chip card, set 10 pieces, 32 kB.
PNOZmulti Seal 12 pieces
PNOZmulti Seal 12 pieces 779250
Label for chip card, small controllers PNOZmulti, 12 pieces.
PNOZmulti Chipcard Holder (Sparepart)
PNOZmulti Chipcard Holder (Sparepart) 779240
Bracket for chip card, for PNOZmulti, PSSu H PN, PSSu WR, PSSu WB.
PNOZ Chip Card Reader
PNOZ Chip Card Reader 779230
Chip card reader for PNOZmulti, PNOZ s30, PSSu H PN, PSSu WR, PSSu WB.
PNOZmulti Tool Kit
PNOZmulti Tool Kit 779000
Accessories package in the case consists of: Chip card 32 kB, sealPNOZmulti m1p, PU = 10 pieces, chip card reader, programming cable PNOZmulti, system manual PNOZmulti.
PNOZmulti Bus-Terminator
PNOZmulti Bus-Terminator 779110
Terminator PNOZmulti.
User Upgr Licence for PNOZmulti Config
User Upgr Licence for PNOZmulti Config 773010V
Upgrade licence PNOZmulti Configurator, to upgrade the version number of an existing user licence, licence key to enable the full functionality. Note: Does not contain software! You can load thesoftware from the Pilz Homepage .
Basic Upgr Licence for PNOZmulti Service
Basic Upgr Licence for PNOZmulti Service 773011U
Upgrade service licence PNOZmulti Configurator, to upgrade the version number of an existing basic service licence, licence key to enable the service functionality. Note: Does not contain software! You can load the software from the Pilz Homepage.
Basic Upgr Licence for PNOZmulti Config
Basic Upgr Licence for PNOZmulti Config 773010U
Upgrade licence for upgrading the version number of an existing basic licence of the full version of the software PNOZmultiConfigurator, licence key for enabling the full functionality.
User Upgr Licence for PNOZmulti Service
User Upgr Licence for PNOZmulti Service 773011V
Upgrade service licence PNOZmulti Configurator, to upgrade the version number of an existing user service licence, licence key to enable the service functionality. Note: Does not include software! You can load the software from the Pilz Homepage.
KOP-XE
KOP-XE 774639
PNOZplus, PNOZpower, PNOZmulti coupling connector, replacement need.
Basic Licence for PNOZmulti Service
Basic Licence for PNOZmulti Service 773011B
Basic service licence PNOZmulti Configurator, for using the service version on a workstation, licence key to enable the service functionality. Note: Does not include software! You can load thesoftware from the Pilz Homepage .
User Licence for PNOZmulti Service
User Licence for PNOZmulti Service 773011K
User service licence PNOZmulti Configurator, for using the service version on an additional workstation, licence key to enable the service functionality. Note: Does not include software! You can load the software from the Pilz Homepage.
User Licence for PNOZmulti Config
User Licence for PNOZmulti Config 773010K
User licence PNOZmulti Configurator, full version for use on an additional workstation, licence key for enabling the full functionality, only valid for expanding a base licence. Attention: Does not include software! You can load the software from thePilz Homepage .
Lite Licence for PNOZmulti Service
Lite Licence for PNOZmulti Service 773011L
Lite service licence PNOZmulti Configurator, for using the service version limited to PNOZmulti m0p and mm0p, for use on a workstation, licence key for enabling the service functionality. Note: Does not contain software! You can load thesoftware from the Pilz Homepage .

Obligatory accessories

Basic Licence for PNOZmulti Config.
Basic Licence for PNOZmulti Config. 773010B
Basic licence for the software PNOZmulti Configurator for using the full version on a workstation, licence key for enabling the full functionality.
Chipcard 1 piece 32kB
Chipcard 1 piece 32kB 779211
PNOZmulti chip card, 1 piece, 32 kB.
PNOZ m1p/m0p plug in screw terminals
PNOZ m1p/m0p plug in screw terminals 793100
1 set of plug-in screw terminals, PNOZmulti Classic base units.
PNOZmulti Chipcard 1 piece 8kb
PNOZmulti Chipcard 1 piece 8kb 779201
PNOZmulti chip card, 1 piece, 8 kB.
PNOZ m1p Set spring loaded terminals
PNOZ m1p Set spring loaded terminals 783100
1 set of spring-loaded terminals for PNOZmulti Classic base units.