text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ m EF 8DI4DO

Product ID: 772142
Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe digital inputs, 4 safe semiconductor outputs.

Please note that the housing colour has changed temporarily. This does not adversely affect functionality.
Further information is available at Sales Information – 229402 .


Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
KOSHA  
TÜV  
EAC (Eurasian)  
Application range Failsafe  
 
Purpose of U2 Supply of SC outputs  
Supply voltage 2 (V) 24  V
Type of supply voltage U2 DC  
Tolerance of U2  
Potential isolation U2 Yes  
Purpose of UINT1 Module supply  
Source of internal voltage Via base unit  
Voltage type of UINT1 DC  
Permitted loads Resistive  
Inductive  
Capacitive  
Number of digital inputs 8  
U input to EN 61131-2 Type 1 24 V DC  
Potential isolation input No  
Potential isolation of S/C O Yes  
S/C output short circuit proof Yes  
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0 - 60  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-30  
EN 60068-2-78  
Condensation permitted? Not permitted  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 61131-2  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 15g  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Potential isolation 1 between SC output and system voltage  
Type of potential isolation 1 Basic insulation  
Mounting position horizontal on top hat rail  
DIN-rail dimensions 35 x 7.5 EN 50022  
Housing material lower section PC  
Housing material front plate PC  
Housing material upper part PC  
Connection terminal Spring-loaded terminal  
Screw terminal  
Terminal style plug-in  
Flex. cond. c/s AWG info 24 - 12 AWG  
Height dimension 101.4  mm
Width dimension 22.5  mm
Depth dimension 120  mm
Net weight 105  g
Gross weight 115  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
%-part of the pollutant > 0,1%  
CAS No. 7439-92-1  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
SCIP entry available yes  
 
Harmonized System Code 85389091  
UNSPSC 25 39122331  
EAN-Code 4046548069402  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242204  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001419  
Volume 0.373  
 

Optional accessories

PNOZ mm0.xp connector left (10 pcs)
PNOZ mm0.xp connector left (10 pcs) 779260
Connector for connecting the modules on the left-hand side of the base unit PNOZmulti, yellow/black (10 pieces).

Obligatory accessories

PNOZ s Setscrew terminals 22,5mm
PNOZ s Setscrew terminals 22,5mm 750004
Set of spare plug-in terminals, 4-pin in screw technology; PU = each 1piece X1, X2, X3, X4.
PNOZ s Setspring loaded terminals 22,5mm
PNOZ s Setspring loaded terminals 22,5mm 751004
Set of spare plug-in terminals, 4-pin in spring force technology; PU =each 1 piece X1, X2, X3, X4.

Alternative

PNOZ m EF 4DI4DOR
PNOZ m EF 4DI4DOR 772143
Configurable safe small controllers PNOZmulti 2, expansion module, 4 safe digital inputs, 4 safe relay outputs.
PNOZ m EF 8DI2DOT
PNOZ m EF 8DI2DOT 772144
Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe inputs, 2 safe dual-pole semiconductor outputs.

Suitable for

PNOZ m B0
PNOZ m B0 772100
Configurable safe small controllers PNOZmulti 2, base unit, expandable, 20 safe digital inputs, 4 safe semiconductor outputs.
PNOZ m B1
PNOZ m B1 772101
Configurable safe small controllers PNOZmulti 2 base unit, expandable, Ethernet interface with switch, USB 20 memory.
PNOZ m ES Powerlink
PNOZ m ES Powerlink 772119
Configurable safe small controllers PNOZmulti 2, fieldbus module, POWERLINK.
PNOZ m EF Multi Link
PNOZ m EF Multi Link 772120
Configurable safe small controllers PNOZmulti 2, expansion module safe connection of 2 configurable safe small controllers PNOZmulti 2.
PNOZ m EF SafetyNET
PNOZ m EF SafetyNET 772122
Configurable safe small controllers PNOZmulti 2, safe communication module SafetyNET p RTFL for PNOZ m Bx.