Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772140","name":"PNOZ m EF 16DI","price":"0.00","currency":"EUR","category":["A0300","A0300B0300","00101002047108","0010100204710880JK"]}
Actual product may vary
PNOZ m EF 16DI
Product ID: 772140
Configurable safe small controllers PNOZmulti 2, expansion module,
16 safe digital inputs.
Please note that the housing colour has changed temporarily. This does not adversely affect functionality.
Further information is available at Sales Information – 229402 .
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed KOSHA TÜV EAC (Eurasian) |
Application range | Failsafe |
Technical data
Electrical data
Purpose of UINT1 | Module supply |
Source of internal voltage | Via base unit |
Voltage type of UINT1 | DC |
Inputs
Number of digital inputs | 16 |
U input to EN 61131-2 Type 1 | 24 V DC |
Potential isolation input | No |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | horizontal on top hat rail |
DIN-rail dimensions |
|
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal |
Spring-loaded terminal
Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 101.4 mm |
Width dimension | 22.5 mm |
Depth dimension | 120 mm |
Net weight | 95 g |
Gross weight | 105 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. | 7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 % |
CAS No. | 7439-92-1 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548069655 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242204 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001419 |
Volume | 0.373 |
Optional accessories
PNOZ mm0.xp connector left (10 pcs)
779260
Connector for connecting the modules on the left-hand side of the
base unit PNOZmulti, yellow/black (10 pieces).
Obligatory accessories
PNOZ s Setscrew terminals 22,5mm
750004
Set of spare plug-in terminals, 4-pin in screw technology; PU = each 1piece
X1, X2, X3, X4.
PNOZ s Setspring loaded terminals 22,5mm
751004
Set of spare plug-in terminals, 4-pin in spring force technology; PU =each 1
piece X1, X2, X3, X4.
Alternative
PNOZ m EF 8DI4DO
772142
Configurable safe small controllers PNOZmulti 2, expansion module,
8 safe digital inputs, 4 safe semiconductor outputs.
PNOZ m EF 8DI2DOT
772144
Configurable safe small controllers PNOZmulti 2, expansion module,
8 safe inputs, 2 safe dual-pole semiconductor outputs.
PNOZ m EF 4DI4DOR
772143
Configurable safe small controllers PNOZmulti 2, expansion module,
4 safe digital inputs, 4 safe relay outputs.
Suitable for
PNOZ m B0
772100
Configurable safe small controllers PNOZmulti 2, base unit,
expandable, 20 safe digital inputs, 4 safe semiconductor outputs.
PNOZ m ES Powerlink
772119
Configurable safe small controllers PNOZmulti 2, fieldbus module,
POWERLINK.
PNOZ m B1
772101
Configurable safe small controllers PNOZmulti 2 base unit,
expandable, Ethernet interface with switch, USB 20 memory.
PNOZ m EF Multi Link
772120
Configurable safe small controllers PNOZmulti 2, expansion module
safe connection of 2 configurable safe small controllers
PNOZmulti 2.
PNOZ m EF PDP Link
772121
Configurable safe small controllers PNOZmulti 2, expansion module,
safe decentralised I/O modules.