Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772002","name":"PNOZ mm0.2p","price":"0.00","currency":"EUR","category":["A0300","A0300B0320","00101002057105","0010100205710580NS"]}
Actual product may vary
PNOZ mm0.2p
Product ID: 772002
Configurable safe compact controllers PNOZmulti Mini, base unit,
expandable, interface for safe connection to another
configurable safe compact control system, 20 safe digital
inputs, 4 safe semicondu... More
Please note that the housing colour has changed temporarily. This does not adversely affect functionality.
Further information is available at Sales Information – 229402 .
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Configurable safe compact controllers PNOZmulti Mini, base unit, expandable, interface for safe connection to another configurable safe compact control system, 20 safe digital inputs, 4 safe semiconductor outputs.
General data
Approval |
CE
UKCA cULus Listed KCC KOSHA TÜV EAC (Eurasian) |
Technical data
Electrical data
Purpose of U1 | System supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 35 W |
Purpose of U2 | Supply of SC outputs |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Tolerance of U2 |
Configurable inputs/outputs
Number of configurable I/Os | 8 |
Galv. isol. config. I/O | No |
Signal level at input at 1 | 15 ... 30 V DC |
Signal level at input at 0 | -3 ... +5 V DC |
Short circ. prot. n/safe S/C O | Yes |
Voltage at 1 n/safe S/C O | UB - 2 V at 0.1 A |
Inputs
Number of digital inputs | 12 |
Signal level at input at 0 | -3 - +5 VDC |
U input to EN 61131-2 Type 1 | 24 V DC |
Potential isolation input | No |
Semiconductor outputs
Number of semicond. outputs | 4 |
Potential isolation of S/C O | Yes |
S/C output short circuit proof | Yes |
Test clock outputs
Number of test pulse outputs | 4 |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Potential separation
Potential isolation 1 between | SC output and system voltage |
Type of potential isolation 1 | Basic insulation |
Mechanical data
Mounting position | horizontal on top hat rail |
DIN-rail dimensions | 35 x 7.5 EN 50022 |
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal |
Spring-loaded terminal
Screw terminal |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 100 mm |
Width dimension | 45 mm |
Depth dimension | 120 mm |
Net weight | 236 g |
Gross weight | 255 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85371091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548064735 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242207 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC000236 |
Volume | 0.634 |
Optional accessories
PNOZ s connector (10 pieces)
750020
Connector for connecting a PNOZsigma base unit to a PNOZsigma
expansion module, PU = 10 pcs.
PNOZ mm0.xp terminator left (10 pcs.)
779261
Terminator on the left-hand side of the base unit PNOZmulti,
yellow/black (10 pieces).
PNOZmulti Chipcard Holder (Sparepart)
779240
Bracket for chip card, for PNOZmulti, PSSu H PN, PSSu WR, PSSu WB.
User Upgr Licence for PNOZmulti Config
773010V
Upgrade licence PNOZmulti Configurator, to upgrade the version number
of an existing user licence, licence key to enable the
full functionality. Note: Does not contain software! You can load thesoftware from the Pilz Homepage
.
Basic Upgr Licence for PNOZmulti Config
773010U
Upgrade licence for upgrading the version number of an existing
basic licence of the full version of the software PNOZmultiConfigurator,
licence key for enabling the full functionality.
Basic Licence for PNOZmulti Config.
773010B
Basic licence for the software PNOZmulti Configurator for using the
full version on a workstation, licence key for enabling
the full functionality.
User Licence for PNOZmulti Config
773010K
User licence PNOZmulti Configurator, full version for use on an
additional workstation, licence key for enabling the
full functionality, only valid for expanding a base licence.
Attention: Does not include software! You can load the software from thePilz Homepage
.
PNOZ s terminator plug ( 10 pieces)
750010
Terminator PNOZsigma or PNOZsigma expansion, PU = 10 pieces.
Basic Upgr Licence for PNOZmulti Service
773011U
Upgrade service licence PNOZmulti Configurator, to upgrade the
version number of an existing basic service licence, licence key
to enable the service functionality. Note: Does not contain
software! You can load the software from the Pilz Homepage.
User Upgr Licence for PNOZmulti Service
773011V
Upgrade service licence PNOZmulti Configurator, to upgrade the
version number of an existing user service licence, licence key
to enable the service functionality. Note: Does not include
software! You can load the software from the Pilz Homepage.
Basic Licence for PNOZmulti Service
773011B
Basic service licence PNOZmulti Configurator, for using the service
version on a workstation, licence key to enable the
service functionality. Note: Does not include software! You can load thesoftware from the Pilz Homepage
.
User Licence for PNOZmulti Service
773011K
User service licence PNOZmulti Configurator, for using the service
version on an additional workstation, licence key to enable the
service functionality. Note: Does not include
software! You can load the software from the Pilz Homepage.
Lite Licence for PNOZmulti Service
773011L
Lite service licence PNOZmulti Configurator, for using the service
version limited to PNOZmulti m0p and mm0p, for use
on a workstation, licence key for enabling the service
functionality. Note: Does not contain software! You can load thesoftware from the Pilz Homepage
.
Obligatory accessories
Lite Licence for PNOZmulti Config.
773010L
Lite licence PNOZmulti Configurator, full version with the limitation
to PNOZmulti m0p and mm0p, for use on a workstation,
licence key for enabling the full functionality within
m0p and mm0p. Note: Does not contain software! You can load the softwarefrom the Pilz Homepage
.
PNOZ s Set1spring loaded terminals 45mm
751008
Set of spare plug-in terminals, 8-pin in spring force technology; PU =each 1
piece X1, X2, X3, X4.
PNOZ s Set1screw terminals 45mm
750008
Set of spare plug-in terminals, 8-pin in screw technology; PU = each 1piece
X1, X2, X3, X4.