Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"751108","name":"PNOZ s8 C 24VDC 2 n/o","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007003","0010000200700380GA"]}
Actual product may vary
PNOZ s8 C 24VDC 2 n/o
Product ID: 751108
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB = 24 V DC, width:
12.5 mm, plug-in spring-loaded terminals, expansion module for expansion
in connection with safety-related control components.
Please note that the housing colour has changed temporarily. This does not adversely affect functionality.
Further information is available at Sales Information – 229402 .
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CCC
CE UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2 W |
Inputs
Number of inputs | 1 |
Semiconductor outputs
Number of semicond. outputs | 1 |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 3 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 3 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 1.5 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G. U. |
Safety contacts: pilot duty |
R300
B300 |
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
EN 61000-6-2 EN 61000-6-4 EN 61326-3-1 |
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
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal | Spring-loaded terminal |
Terminal style | plug-in |
Height dimension | 100 mm |
Width dimension | 12.5 mm |
Depth dimension | 120 mm |
Net weight | 105 g |
Gross weight | 115 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
EAN-Code | 4046548025507 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.3 |
Optional accessories
PNOZ s Setspring loaded terminals 12,5mm
751002
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1,
X2, X3, X4, 2-pin, for 12.5 mm housing.
PNOZ s connector (10 pieces)
750020
Connector for connecting a PNOZsigma base unit to a PNOZsigma
expansion module, PU = 10 pcs.