Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"751107","name":"PNOZ s7 C 24VDC 4 n/o 1 n/c","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007003","0010000200700380GA"]}
Actual product may vary
PNOZ s7 C 24VDC 4 n/o 1 n/c
Product ID: 751107
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in spring-loaded terminals, contact block
for contact expansion in connection with safety-related
control component... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, contact block for contact expansion in connection with safety-related control components.
General data
Approval |
CCC
CE UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2 W |
Inputs
Number of inputs | 1 |
Semiconductor outputs
Number of semicond. outputs | 0 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 6 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 6 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 5 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G.U. (same polarity) |
Relay contact material | AgCuNi |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61000-6-4 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal | Spring-loaded terminal |
Terminal style | plug-in |
Height dimension | 100 mm |
Width dimension | 17.5 mm |
Depth dimension | 120 mm |
Net weight | 170 g |
Gross weight | 180 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. | 7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead oxide |
%-part of the pollutant | > 0,1 |
CAS No. | 1317-36-8 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548025514 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.360 |
Optional accessories
PNOZ s connector (10 pieces)
750020
Connector for connecting a PNOZsigma base unit to a PNOZsigma
expansion module, PU = 10 pcs.
PNOZ s Setspring loaded terminals 17,5mm
751003
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1,
X2, X3, X4, 3-pin, for 17.5 mm housing.