Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"750135","name":"PNOZ s5 48-240VACDC 2 n/o 2 n/o t","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007003","0010000200700380GC"]}
Actual product may vary
PNOZ s5 48-240VACDC 2 n/o 2 n/o t
Product ID: 750135
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts,manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 48 - 2... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts,manual/automatic start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 48 - 240V AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E- STOP, safety gates, light curtains.
General data
Approval |
CCC
CE UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 48 - 240 V |
Type of supply voltage U1 | AC/DC |
Power consumption AC | 8 |
Power consumption DC | 4 W |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 1 |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 6 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 6 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 3 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G.U. (same polarity) |
Safety contacts: pilot duty |
R300
B300 |
Relay contact material | AgCuNi |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61000-6-4 EN 61326-3-1 |
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
Times
Selectable times |
0.8
0.4 0.2 0.3 15 2.5 1.5 25 35 0.5 0.6 7 6 3 5 4 210 150 0.1 0.04 8 80 90 60 20 50 30 40 16 1 2 70 0.7 100 120 200 300 140 160 3.5 180 14 240 12 10 |
Tolerance Tv | +/-1 % + +/-20 ms |
Repetition accuracy | +/-1 % + +/-20 ms |
Tolerance in event of error | +/-15 % + +/-20 ms |
Max. delay time formula | tv + 15 % + 20 ms |
Mechanical data
Mounting position | any |
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 98 mm |
Width dimension | 22.5 mm |
Depth dimension | 120 mm |
Net weight | 250 g |
Gross weight | 260 g |
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
EAN-Code | 4046548025590 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.324 |
Optional accessories
PNOZ s terminator plug ( 10 pieces)
750010
Terminator PNOZsigma or PNOZsigma expansion, PU = 10 pieces.
PNOZ s Setscrew terminals 22,5mm
750004
Set of spare plug-in terminals, 4-pin in screw technology; PU = each 1piece
X1, X2, X3, X4.