text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ s10 24VDC 4 n/o 1 n/c

Product ID: 750110
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, switching load: 12 A DC1, width: 45 mm plug-in screw terminalsintegrated, contact block for contact expansion in connection with safety-...  More

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, switching load: 12 A DC1, width: 45 mm plug-in screw terminalsintegrated, contact block for contact expansion in connection with safety-related control components.

Approval CCC  
CE  
UKCA  
cULus Listed  
KOSHA  
TÜV  
EAC (Eurasian)  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 3  W
Number of inputs 1  
Number of semicond. outputs 0  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  V
Max. current AC1 safety cont. 12  A
Voltage DC1 safety cont. 24  V
Max. current DC1 safety cont. 12  A
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  V
Max. current AC15 safety cont. 6  A
Voltage DC13 safety cont. 24  V
Safety contacts: AC at UL 240 VAC G. U.  
Relay contact material AgSnO2  
Addit. contact details relay + 0.2 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -10 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61000-6-4  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III  
Pollution degree clear.&creep. 2  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Mounting position any  
Housing material lower section PC  
Housing material front plate PC  
Housing material upper part PC  
Connection terminal Screw terminal  
Terminal style plug-in  
Flex. cond. c/s AWG info 24 - 12 AWG  
Height dimension 98  mm
Width dimension 45  mm
Depth dimension 120  mm
Net weight 295  g
Gross weight 310  g
 
REACh compliance contains min. 1 SVHC-substance  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85364900  
UNSPSC 25 39122331  
EAN-Code 4046548025613  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371819  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001449  
Volume 0.708  
 

Optional accessories

PNOZ s connector (10 pieces)
PNOZ s connector (10 pieces) 750020
Connector for connecting a PNOZsigma base unit to a PNOZsigma expansion module, PU = 10 pcs.
PNOZ s Setscrew terminals 22,5mm
PNOZ s Setscrew terminals 22,5mm 750004
Set of spare plug-in terminals, 4-pin in screw technology; PU = each 1piece X1, X2, X3, X4.