Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6O000001","name":"PSEN ml DHM up l 1.1","price":"0.00","currency":"EUR","category":["A0100","A0100B0120","00106002227123","0010600222712380UE"]}
Actual product may vary
Actual product may vary
PSEN ml DHM up l 1.1
Product ID: 6O000001
Handle module for coded PSENmlock switches installed with cable outletto the top
, left-hand gate end stop. PU = 1 door handle module with handle withyellow
grip insert and handle with red grip insert... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Handle module for coded PSENmlock switches installed with cable outletto the top , left-hand gate end stop. PU = 1 door handle module with handle withyellow grip insert and handle with red grip insert (escape release handle).
General data
Approval |
CE
UKCA cULus Listed TÜV |
Sensor principle | Transponder |
Coding level to ISO 14119 | Low |
Transponder coding | coded |
Cable exit | nach oben |
Door hinge | links |
unit type | Actuator |
Technical data
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
EMC to standard ... |
EN 55011: Class A
EN 60947-5-3 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 10g |
Protection type, housing | |
UL enclosure type | Type 1 |
Mechanical data
Mech. service life Type 3 | 6050 Zyklen |
Holding force FZh slide gate | 2000 N |
Holding force FZh swing gate | 3000 N |
Holding force F1Max slide gate | 4000 N |
Holding force F1Max swing gate | 6000 N |
Max. vertical offset | +/-2,0 mm |
Max. ang. offset round X axis | +/-2,0 deg |
Max. ang. offset round Y axis | +/-2,5 deg |
Max. ang. offset round Z axis | +/-5,0 deg |
Max. offset closing direction | +/-5,0 mm |
Product material |
Zn
Stainless steel Plastic |
Net weight | 2050 |
Gross weight | 2450 |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548095029 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272690 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
Volume | 0 |
Optional accessories
PSEN ml DHM mounting flap
6O000014
PSENml DHM mounting flaps, required for sliding gates. PU = 2
mounting flaps.
PSEN ml DHM mounting plate
6O000013
Mounting plate for the handle module, when the mounting plate 570490 isused for
the switch PSEN ml.
PSEN ml DHM extension cover
6O000012
Cover sleeves for covering the extensions. PU = 2
extension sleeves (each with a length of 25 mm).
PSEN ml DHM extension
6O000009
Extension unit for installing the handle for gates wider than
20 mm. PU = 2 extensions (each with a length of 25 mm).