text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN cs1.1p / PSEN cs1.1 1 Unit

Product ID: 540000
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for SDD, IP67, switching distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with actuat...  More

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, 4 actuation directions, support for SDD, IP67, switching distance 21 mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with actuator.

Approval CE  
UKCA  
cULus Listed  
FCC  
IC  
EAC (Eurasian)  
TÜV  
Sensor principle Transponder  
Coding level to ISO 14119 Low  
Classification to EN 60947-5-3 PDDB  
Transponder coding coded  
Suitable for series connection yes  
unit type Unit  
 
Supply voltage (V) 24  
24  
Type of supply voltage U1 DC  
Power consumption DC 2  
Number of inputs 2  
DC voltage at input 24 V DC  
Number of OSSD outputs 2  
Number of sig. outputs 1  
Potential isolation S/C O No  
S/C output short circuit proof Yes  
Utilisation cat. to EN 60947-1 DC-12  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -25  
70  
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Overvoltage category III  
Pollution degree clear.&creep. 3  
Protection type, housing  
Change op. dist. temp.change +-0.01mm/°C  
Type 1 actuator PSEN cs1.1  
Sensor can be flush-mounted Yes, follow installation guide  
Connection type M12, 8-pin male  
Housing material upper part PBT  
Height dimension 75  
Width dimension 40  
Depth dimension 40  
Net weight 150  
Gross weight 181  
Operating frequency 122 kHz - 128 kHz  
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
Lead oxide  
%-part of the pollutant > 0,1%  
CAS No. 7439-92-1  
1317-36-8  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
SCIP entry available yes  
 
Harmonized System Code 85365019  
UNSPSC 25 39122205  
EAN-Code 4046548003062  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27274601  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002592  
Volume 0  
 

Optional accessories

PSEN cable angle M12 8-pole 10m
PSEN cable angle M12 8-pole 10m 540324
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 10m
PSEN cable angle M12 8-pole 30m
PSEN cable angle M12 8-pole 30m 540325
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 30m
PSEN cable axial M12 8-pole 30m
PSEN cable axial M12 8-pole 30m 540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 30m
PSEN Y junction M12-M12/M12 PIGTAIL
PSEN Y junction M12-M12/M12 PIGTAIL 540338
Cable, Y-adapter with Y-plug-in connector, IP67, M12 male connector (X1, evaluation device), black, straight, 8-pin, A-coded on M12 female connector (X2,sensor/next plug-in connector), black, straight,8- pin, A-coded and M12 female connector (X3, sensor), black, straight, 8-pin, A-coded, PUR, 0.25 m, 8× 0.25 mm², yellow, incorrect insertion ofthe connections electrically excluded by internal wiring, to connect PSENcode and PSENslock.
PSEN cable M12-8sf M12-8sm, 10m
PSEN cable M12-8sf M12-8sm, 10m 540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 10m
PSEN T junction (auxiliary contact) M12
PSEN T junction (auxiliary contact) M12 540331
Cable, Y-adapter- with T-plug-in connector, IP67, M12 male connector(X2, evaluation device), 8-pin, A-coded on M12 female connector (X1, sensor), 8-pin, A-coded and M8 female connector (X3, signal output /Lock_Unlock), black, straight, 4-pin, A-coded, PUR, 0.25 m, 4× 0.25 mm², black, to disconnect auxiliary signals when connecting PSENcode and PSENslock.
PSEN cable axial M12 8-pole 5m
PSEN cable axial M12 8-pole 5m 540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 5m
PSEN cable M12-8sf M12-8sm, 20m
PSEN cable M12-8sf M12-8sm, 20m 540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 20m
PSEN cable axial M12 8-pole 10m
PSEN cable axial M12 8-pole 10m 540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 10m
PSEN cable M12-8sf M12-8sm, 30m
PSEN cable M12-8sf M12-8sm, 30m 540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 30m
PSEN cable M12-8sf, 20m
PSEN cable M12-8sf, 20m 540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 20m
PSEN screw M5x10 10pcs
PSEN screw M5x10 10pcs 540311
One-way screws, one-way slot, M5x10, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.x, PSEN cs2.x.
PSEN cable angle M12 8-pole 3m
PSEN cable angle M12 8-pole 3m 540322
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 3m
PSEN screw M5x20 10pcs
PSEN screw M5x20 10pcs 540312
One-way screws, one-way slot, M5x20, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs1.x, PSEN cs2.x, PSEN me1.x AR, PSEN me2.x, PSEN me3.x, PSEN sl.
PSEN cable angle M12 8-pole 5m
PSEN cable angle M12 8-pole 5m 540323
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket angled M12, on open line end, A-coded, cable length: 5m
PSEN cable axial M12 8-pole 3m
PSEN cable axial M12 8-pole 3m 540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on open line end, A-coded, cable length: 3m
SDD ES ETH
SDD ES ETH 540130
SDD (Safety Device Diagnostics), fieldbus module, standard, Modbus/TCP,2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).
PSEN cable M12-8sf M12-8sm, 2m
PSEN cable M12-8sf M12-8sm, 2m 540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 2m
PSEN cable M12-8sf M12-8sm, 5m
PSEN cable M12-8sf M12-8sm, 5m 540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket straight M12, on connector straight M12, A-coded, cable length: 5m
SDD ES PROFIBUS
SDD ES PROFIBUS 540132
SDD (Safety Device Diagnostics), fieldbus module, standard, Profibus DP,9 DP-V0, 9-pin D-Sub connector, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).
PDP67 F 4 code
PDP67 F 4 code 773603
Decentralised passive distributor for connection of PSENcode, PSENslockand PSENini to a Pilz control system, max. 4 sensors, protection type IP67.