Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"514120","name":"PSEN 1.1-20 / 1 actuator","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217045","0010600221704580GI"]}
Actual product may vary
PSEN 1.1-20 / 1 actuator
Product ID: 514120
Actuator for magnetic safety switch, square design,
IP67, operating distance depending on the actuator 8/12 mm, heightdesign 13 mm,
PU = 1 actuator.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed EAC (Eurasian) TÜV |
unit type | Actuator |
Technical data
Environmental data
ATEX category | II 3GD EEx nC IIC T6 |
Ambient temperature | -25 - 70 °C |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
|
Mechanical data
Housing material upper part | PBT |
Height dimension | 36 mm |
Width dimension | 26 mm |
Depth dimension | 13 mm |
Net weight | 12 g |
Gross weight | 18 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548003383 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27274002 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001487 |
Volume | 0 |
Optional accessories
PSEN screw M4x16 10pcs
540310
One-way screws, one-way slot, M4x16, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN 1.1, PSEN 2.1, PSEN me1.x AS,
PSENme4.