Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"490193","name":"P3WP3P C/5A/400VAC","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
Actual product may vary
P3WP3P C/5A/400VAC
Product ID: 490193
True power converter, measuring equipment for rated & absorbed
true power, up to 3 motors/generators, measuring voltage 400 V AC, width
width 90 mm, UB = 24 V DC.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2.5 W |
Max. device circuit breaker | Max. conductor cross section |
Measuring circuit
U meas. range analogue input | 400 V |
I meas. range analogue input | 0 - 6 A |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | 0 - 60 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
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
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Connection terminal | Spring-loaded terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 22 - 12 AWG |
Height dimension | 90 mm |
Width dimension | 94 mm |
Depth dimension | 121 mm |
Net weight | 415 g |
Gross weight | 470 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 90303370 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548064292 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371806 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001443 |
Volume | 1.296 |
Optional accessories
P3WP3P Set spring loaded terminals
490190
Set of plug-in spring terminals, PU = 4 pieces, 2 pieces femaleconnectors
4-pin., 2 pieces female connectors 8-pin.