Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402230","name":"PIT m3.2p","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147075","0010400214707580NE"]}
Actual product may vary
PIT m3.2p
Product ID: 402230
PITmode electronic selector switch for installing the control station
and to safe installing of 5 operating modes via a non-contact key and
key selection. 4 operating modes OM1 to OM4 and a special mo... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PITmode electronic selector switch for installing the control station and to safe installing of 5 operating modes via a non-contact key and key selection. 4 operating modes OM1 to OM4 and a special mode OM5. Authorisation display via LEDs, Key ID interface for transferring the Key ID number of the transponder key.
General data
Approval |
CE
UKCA cULus Listed FCC IC TÜV |
Sensor principle | Transponder |
Transponder coding | 0x1111 (PILZ) |
Technical data
Electrical data
Supply voltage (V) |
24
24 |
Type of supply voltage U1 | DC |
Inputs
Number of inputs | 3 |
Signal level at input at 0 | -3 - +5 VDC |
DC voltage at input | 24 V DC |
Galv. isolation input | No |
Semiconductor outputs
Galv. isolation of S/C outputs | No |
S/C output short circuit proof | Yes |
Environmental data
Climatic suitability to ... | DIN IEC 60068-2-3 |
Ambient temperature |
-20
60 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 95 % r. h. at 40 °C |
EMC to standard ... | EN 60947-5-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60664-1 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Times
Time buttons OM1 .. OM4 | 50 ms ... 5 s |
Time button OM1 service | 5 s ... 10 s |
Mechanical data
Mounting position | any |
Max. cable length | 1000 |
Housing material lower section | ST + 10µ Zn |
Housing material front plate | ABS |
Connection terminal |
Screw terminal plug-in
Spring-loaded terminal, plugin |
Flex. cond. c/s AWG info | 28 - 16 AWG |
Height dimension | 55 |
Width dimension | 98 |
Depth dimension | 43 |
Net weight | 140 |
Gross weight | 260 |
Transponder
Transponder energy supply | Passive (battery-free) |
Operating frequency | 125 kHz |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1% |
CAS No. |
7439-92-1
1317-36-8 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85365019 |
UNSPSC 25 | 32131023 |
EAN-Code | 4046548077803 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371243 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC001029 |
Volume | 0 |
Installation accessories
PIT m3 key2 mode 3
402283
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuator,
permission for OM1/2/3.
PIT m3 key2hq mode 4
402294
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuatorwith
metal frame, chrome plated, permission for OM1/2/3/4.
PIT m3 key2 mode 2
402282
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuator,
permission for OM1/2.
PIT m3 key2hq mode 3
402293
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuatorwith
metal frame, chrome plated, permission for OM1/2/3.
PIT m3 key2 mode 1
402281
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuator,
permission for OM1.
PIT m3 key2hq mode 2
402292
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuatorwith
metal frame, chrome plated, permission for OM1/2.
PIT m3 key2hq mode 1
402291
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuatorwith
metal frame, chrome plated, permission for OM1.
PIT m3 key mode 4
402214
PITmode transponder key for electronic operating mode selector
switch PIT m3p. Authorisation for OM4.
PIT m3 key mode 3
402213
PITmode transponder key for electronic operating mode selector
switch PIT m3p. Authorisation for OM3.
PIT m3 key mode 1
402211
PITmode transponder key for electronic operating mode selector
switch PIT m3p. Authorisation for OM1.
PIT m3 key2 mode service
402285
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuator,
permission for OM1/2/3/4 service operation.
PIT m3 key2 mode 4
402284
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuator,
permission for OM1/2/3/4.
PIT m3 key2hq mode service
402295
PITmode transponder key for electronic
operating mode selector switch PIT m3.xp, material: Plastic actuatorwith
metal frame, chrome plated, permission for OM1/2/3/4 service operation.
PIT m3 key service
402215
PITmode transponder key for electronic operating mode selector switch
PIT m3p. Authorisation available for OM1/2/3/4/service mode.
Obligatory accessories
PIT m3.2p screw terminal set
402305
PITmode connector set for electronic operating mode selector switch PITm3.2p.
Consisting of 1 x 5-pin and 1 x 13-pin female connector strip in
spring force version. Cable outlet straight.
PIT m3.2p screw terminal set angled
402303
PITmode connector set for electronic operating mode selector switch PITm3.2p.
Consisting of 1 x 5-pin and 1 x 13-pin female connector strip in
spring force version. Cable outlet 90° angled.
PIT m3.2p terminal set spring load
402302
PITmode connector set for electronic operating mode selector switch PITm3.2p.
Consisting of 1 x 5-pin and 1 x 12-pin female connector strip in
spring force version. Cable outlet straight.