Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400511","name":"SET3.2: PIT es3.1 / 2 n/c 1 n/o","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880EV"]}
Actual product may vary
SET3.2: PIT es3.1 / 2 n/c 1 n/o
Product ID: 400511
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
contact block, 2 N/C, 1 N/O terminals (screw type).
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
cULus Listed
TÜV |
Self-monitored | ja |
Technical data
Electrical data
Min. contact current | 1 |
Emergency stop
Switch cap. E-STOP to standard | EN 60947-5-1 |
Contact material E-STOP | AgNi |
Environmental data
Ambient temperature |
-30
70 |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
Mechanical data
Connection terminal | Screw terminal |
Height dimension | 41.5 |
Width dimension | 45.3 |
Depth dimension | 43.6 |
Diameter | 55 |
Net weight | 93 |
Gross weight | 98 |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365080 |
UNSPSC 25 | 46171620 |
EAN-Code | 4046548043693 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371244 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002034 |
Volume | 0 |