text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PIT es Set1s-5cs

Product ID: 400448
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of E-STOP pushbutton with E-STOP symbol and logo and contact block with monitoring, 2 N/C, with spring-loaded terminals.

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
Self-monitored ja  
 
Min. contact current 5  
Switch cap. E-STOP to standard EN 60947-5-1  
Contact material E-STOP AgNi  
Ambient temperature -25  
55  
Pollution degree clear.&creep. 3  
Protection type, housing  
Mounting position any  
Connection terminal Spring-loaded terminal  
Height dimension 72  
Width dimension 103  
Depth dimension 72  
Diameter 55  
Net weight 155  
Gross weight 184  
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 6c  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
SCIP entry available yes  
 
Harmonized System Code 85371098  
UNSPSC 25 46171620  
EAN-Code 4046548071627  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371244  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002034  
Volume 0