Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400444","name":"PIT es Set8s-5c","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880EV"]}
Actual product may vary
PIT es Set8s-5c
Product ID: 400444
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton
(key switch) with E-STOP symbol and logo and contact block with
monitoring, 2 N/C, with spring-loaded terminals.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | CE |
Self-monitored | ja |
Technical data
Electrical data
Min. contact current | 5 |
Emergency stop
Switch cap. E-STOP to standard | EN 60947-5-1 |
Contact material E-STOP | AgNi |
Environmental data
Ambient temperature |
-25
55 |
Pollution degree clear.&creep. | 3 |
Protection type, housing |
Mechanical data
Mounting position | any |
Connection terminal | Spring-loaded terminal |
Height dimension | 93 |
Width dimension | 55 |
Diameter | 55 |
Net weight | 72 |
Gross weight | 85 |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85365080 |
UNSPSC 25 | 46171620 |
EAN-Code | 4046548071580 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371244 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002034 |
Volume | 0 |